Bipolar Transistor, 160V, 1.5A, Low VCE(sat), (PNP)NPN Single PCP

Overview

2SC3649 is a Bipolar Transistor, 160V, 1.5A, Low VCE(sat), (PNP)NPN Single PCP for High-Voltage Switching Applications.

  • Adoption of FBET, MBIT processes
  • High breakdown voltage and large current capacity
  • Ultrasmall size making it easy to provide high-density, small-sized hybrid ICs

Tools and Resources

Product services, tools and other useful resources related to 2SC3649

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC3649S-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

140

280

120

0.5

4.50 x 4.00 x 1.50

$0.2687

More Details

2SC3649S-TD-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

140

280

120

0.5

Price N/A

More Details

2SC3649T-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

200

400

120

0.5

4.50 x 4.00 x 1.50

$0.2513

More Details

2SC3649T-TD-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.45

1.5

160

180

6

0.85

-

200

400

120

0.5

Price N/A