General Purpose Amplifier Transistor

Obsolete

Overview

Medium Frequency NPN Amplifier Transistor 50V, 200 mA, 80 MHz

  • RC Toys
  • High Gain (hFE)
  • Lower VCE(sat)

Tools and Resources

Product services, tools and other useful resources related to 2SC2712GT1G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC2712GT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

260

REEL

3000

No

-

General Purpose

-

-

50

-

-

-

-

200

400

80

0.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.