Bipolar Transistor, -20V, -5A, Low VCE(sat), PNP Single TP/TP-FA

Obsolete

Overview

2SB1205 is Bipolar Transistor, -20V, -5A, Low VCE(sat), PNP Single TP/TP-FA for High-Current Switching Applications.

  • Flash, voltage regulators, relay drivers, lamp drivers
  • Adoption of FBET, MBIT processes
  • Low saturation voltage
  • Fast switching speed
  • Large current capacity
  • Small and slim package making it easy to make 2SB1205-applied sets smaller

Tools and Resources

Product services, tools and other useful resources related to 2SB1205

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SB1205S-TL-E

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

PNP

Low VCE(sat)

0.5

5

20

25

5

1

-

140

280

320

1

Price N/A

More Details

2SB1205T-TL-E

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

PNP

Low VCE(sat)

0.5

5

20

25

5

1

-

200

400

320

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.