Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), (PNP)NPN Single PCP

Obsolete

Overview

2SB1124/2SD1624 is Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), (PNP)NPN Single PCP for High Current Switching Applications.

  • Voltage regulators, relay drivers, lamp drivers, electrical equipment
  • Adoption of FBET, MBIT processes
  • Low collector-to-emitter saturation voltage
  • Fast switching speed
  • Large current capacity and wide ASO

Tools and Resources

Product services, tools and other useful resources related to 2SB1124

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SB1124S-TD-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

PNP

Low VCE(sat)

0.7

3

50

60

6

0.94

-

140

280

-

1.5

Price N/A

More Details

2SB1124S-TD-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

PNP

Low VCE(sat)

0.7

3

50

60

6

0.94

-

140

280

-

1.5

Price N/A

More Details

2SB1124T-TD-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

PNP

Low VCE(sat)

0.7

3

50

60

6

0.94

-

200

400

-

1.5

Price N/A

More Details

2SB1124T-TD-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

PNP

Low VCE(sat)

0.7

3

50

60

6

0.94

-

200

400

-

1.5

Price N/A