Bipolar Transistor, -160V, -0.7A, Low VCE(sat), (PNP)NPN Single PCP

Overview

2SA1418 is a Bipolar Transistor, -160V, -0.7A, Low VCE(sat), (PNP)NPN Single PCP for High-Voltage Switching, Pre river Applications.

  • Color TV audio output, inverter
  • Adoption of FBET, MBIT processes
  • High breakdown voltage and large current capacity
  • Fast switching speed
  • Ultrasmall size making it easy to provide high-density, small-sized hybrid ICs

Tools and Resources

Product services, tools and other useful resources related to 2SA1418

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SA1418S-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

PNP

Low VCE(sat)

0.5

0.7

160

180

6

0.85

-

140

280

-

0.5

4.50 x 4.00 x 1.50

$0.2125

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.