High Voltage PNP Bipolar Junction Transistor

Overview

The High Voltage PNP Bipolar Junction Transistor is designed for general purpose switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • High voltage
  • Power Supplies
  • High blocking voltage,VCE0 = 350 V
  • Pb-Free Package

Tools and Resources

Product services, tools and other useful resources related to 2N6520T

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N6520TA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

0.3

0.5

350

350

5

0.75

2

30

200

40

0.625

4.83 x 4.76 x 3.62

$0.0409

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.