Power 5A 250V Discrete NPN

Obsolete

Overview

...designed for high voltage inverters, switching regulators and line-operated amplifier applications. Especially well suited for switching power supply applications.

  • High Collector-Emitter Sustaining Voltage
    VCEO(sus) = 250 Vdc (Min)
  • Excellent DC Current Gain hFE = 10-75 @ IC = 2.5 Adc
  • Low Collector-Emitter Saturation Voltage @ IC = 2.5 Adc
    VCE(sat) = 1.0 Vdc (Max)
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N6497

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N6497

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

-

-

250

-

-

-

-

10

75

5

80

Price N/A

More Details

2N6497G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

-

-

250

-

-

-

-

10

75

5

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.