High-Power PNP Silicon Transistors

Overview

. . . designed for use in industrial-military power amplifier and switching circuit applications.

  • High Collector-Emitter Sustaining Voltage
    VCEO(sus) = 100 Vdc (Min) for 2N6437
    = 120 Vdc (Min) for 2N6438
  • High DC Current Gain
    hFE = 20-80 @ IC = 10 Adc
    = 12 (Min) @ IC = 25 Adc
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 1.0 Vdc (Max) @ IC = 10 Adc
  • Fast Switching Times @ IC = 10 Adc
    tr = 0.3 µs (Max)
    ts = 1.0 µs (Max)
    tf = 0.25 µs (Max)
  • Complement to NPN 2N6339 thru 2N6341

Tools and Resources

Product services, tools and other useful resources related to 2N6437

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.