High-Voltage High-Power Transistors

Overview

. . . designed for use in high power audio amplifier applications and high voltage switching regulator circuits.

  • High Collector Emitter Sustaining Voltage
    VCEO(sus) = 140 Vdc
  • High DC Current Gain - @ IC = 8.0 Adc
    hFE = 15 (Min)
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 1.0 Vdc (Max) @ IC = 10 Adc
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.

Tools and Resources

Product services, tools and other useful resources related to 2N5631

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.