Small Signal NPN Bipolar Transistor

Active

Overview

The High Voltage NPN Bipolar Transistor is designed for general purpose switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • General purpose high voltage amplifiers
  • Gas discharge display drivers
  • -
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N5551T

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N5551BU

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

NPN

General Purpose

0.2

0.6

160

180

6

1

-

80

250

100

0.625

4.76 x 4.83 x 3.62

$0.036

More Details

2N5551TA

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

NPN

General Purpose

0.2

0.6

160

180

6

1

-

80

250

100

0.625

4.83 x 4.76 x 3.62

$0.0356

More Details

2N5551TF

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

NPN

General Purpose

0.2

0.6

160

180

6

1

-

80

250

100

0.625

4.83 x 4.76 x 3.62

$0.0356

More Details

2N5551TFR

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

NPN

General Purpose

0.2

0.6

160

180

6

1

-

80

250

100

0.625

4.83 x 4.76 x 3.62

$0.0357

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.