Enhancement Mode Gallium Nitride (GaN) Power Switch with Integrated Gate Clamp and Protection - GaNEXUS Smart, 650V, 27 mOhm

Active

Overview

Integrates a 650V enhancement-mode GaN power transistor with gate-drive and protection functions in a single package. An internal gate clamp, supported by LDO-based circuitry, regulates the gate drive voltage over a 10 - 24V input range to protect the GaN transistor from excessive gate stress while maintaining excellent switching performance. Intended for compact, high-frequency, and high-power conversion applications.

  • Totem Pole PFC and LLC
  • High-Voltage Synchronous Buck/Boost Converters
  • Cloud-Server
  • 5G Telecom
  • High Performance Computing and Industrial
  • High Switching Frequency
  • Dedicated Turn-on dV/dT Control Feature
  • Ultra-low Circuit and Package Parasitic Elements
  • Integrated Gate Clamp

Tools and Resources

Product services, tools and other useful resources related to NCP58934ABL

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Drain Source Voltage (V)

RDS(on) Typ (mΩ)

RDS(on) Max (mΩ)

Qoss Typ (nC)

ID (A)

ID Pulse (A)

Special Features

Reference Price

ENGNCP58934ABLTXG

Loading...

Active

View__CAD

Pb

A

H

P

PDSO-F9 10.38x9.90x2.30, 1.20P

3

260

REEL

1200

No

650

27

35

132

63

127

Gate Voltage Clamp Protection

Integrated Miller Clamp

$8.1998

More Details

NCP58934ABLTXG

Loading...

Product Preview

View__CAD

Pb

A

H

P

PDSO-F9 10.38x9.90x2.30, 1.20P

3

260

REEL

1200

No

650

27

35

132

63

127

Gate Voltage Clamp Protection

Integrated Miller Clamp

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.