Enhancement Mode Gallium Nitride (GaN) Power Switch with Integrated Gate Clamp and Protection - GaNEXUS Smart, 650V, 42 mOhm

Active

Overview

Integrates a 650V enhancement-mode GaN power transistor with gate-drive and protection functions in a single package. An internal gate clamp, supported by LDO-based circuitry, regulates the gate drive voltage over a 10 - 24V input range to protect the GaN transistor from excessive gate stress while maintaining excellent switching performance. Intended for compact, high-frequency, and high-power conversion applications. 

  • Totem Pole PFC and LLC
  • High-Voltage Sychronous Buck/Boost Converters
  • Cloud-Server
  • 5G Telecom
  • High Performance Computing and Industrial
  • High Switching Frequency
  • Dedicated Turn-on dV/dT Control Feature
  • Short Circuit Protection
  • Over Temperature Protection
  • Ultra-low Circuit and Package Parasitic Elements
  • Integrated Gate Clamp

Tools and Resources

Product services, tools and other useful resources related to NCP58933ABL

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Drain Source Voltage (V)

RDS(on) Typ (mΩ)

RDS(on) Max (mΩ)

Qoss Typ (nC)

ID (A)

ID Pulse (A)

Special Features

Reference Price

ENGNCP58933ABLTXG

Loading...

Active

View__CAD

Pb

A

H

P

PDSO-F9 10.38x9.90x2.30, 1.20P

3

260

REEL

1200

No

650

42

55

104

54

90

Gate Voltage Clamp Protection

Integrated Miller Clamp

Over Temperature Protection

Short Circuit Protection

$5.5332

More Details

NCP58933ABLTXG

Loading...

Active, New

View__CAD

Pb

A

H

P

PDSO-F9 10.38x9.90x2.30, 1.20P

3

260

REEL

1200

No

650

42

55

104

54

90

Gate Voltage Clamp Protection

Integrated Miller Clamp

Over Temperature Protection

Short Circuit Protection

$5.5332

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.