Enhancement Mode Gallium Nitride (GaN) HEMT - GaNEXUS FET, 40V, 0.5 mOhm

Active

Overview

40V high-frequency enhancement mode GaN FETs in a compact, dual-cooling footprint are optimized for high-frequency operation. They combine low RDS(on) with ultra-low gate and output charges (Qg, Qgd, Qoss), along with zero reverse-recovery charge, enabling higher switching frequencies, improved power density, and increased efficiency. These devices are ideal for DC-DC converters, synchronous rectification, and motor drive aplications across computing, industrial, and telecom markets.

  • DCDC
  • BLDC Motor Drive
  • Synchronous Rectifier to 12V
  • Telecom
  • Computing
  • Industrial
  • Consumer
  • Optimized for High Frequency Operations (>500 kHz up to 5 MHz)
  • No Reverse Recovery Charge
  • Ultra Low Gate Charge and Output Charge (Qg, Qgd, Qoss)
  • Capable of Reverse Conduction
  • Thermally Enhanced Dual Cooling Package

Tools and Resources

Product services, tools and other useful resources related to NTLEF0D7N04GN1

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Drain Source Voltage (V)

RDS(on) Typ (mΩ)

RDS(on) Max (mΩ)

Qg Typ (nC)

Qoss Typ (nC)

Qgd Typ (nC)

ID (A)

ID Pulse (A)

Reference Price

ENGNTLEF0D7N04GN1TXG

Loading...

Active

CAD Model

Pb

A

H

P

PDSO-N8 5.00x6.00x0.87, 1.27P, GEN 2

3

260

REEL

2500

No

40

0.5

0.7

52

78

5.6

819

1900

$2.6666

More Details

NTLEF0D7N04GN1TWG

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDSO-N8 5.00x6.00x0.87, 1.27P, GEN 2

3

260

REEL

2500

No

40

0.5

0.7

52

78

5.6

819

1900

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.