Enhancement Mode Gallium Nitride (GaN) HEMT - GaNEXUS FET, 700V, 101 mOhm

Active

Overview

700V high-frequency enhancement mode GaN FETs are optimized for high-frequency operation. They combine low RDS(on) with ultra-low gate and output charges (Qg, Qgd, Qoss), along with zero reverse-recovery charge, enabling higher switching frequencies, improved power density, and increased efficiency. These devices are ideal for DC-DC converters, synchronous rectification, and motor drive aplications across computing, industrial, and telecom markets.

  • Consumer Adapter
  • Telecom
  • Computing
  • Industrial
  • Consumer
  • Ultra High Switching Frequency
  • No Reverse-Recovery Charge
  • Low Gate Charge, Low Output Charge
  • ESD Safeguard

Tools and Resources

Product services, tools and other useful resources related to NTMT130N70GN1TXG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Drain Source Voltage (V)

RDS(on) Typ (mΩ)

RDS(on) Max (mΩ)

Qg Typ (nC)

Qoss Typ (nC)

Qgd Typ (nC)

ID (A)

ID Pulse (A)

Reference Price

NTMT130N70GN1TXG

Loading...

Active, New

CAD Model

Pb

A

H

P

PTFP-N9 8.00x8.00x0.90, 2.00P

3

260

REEL

2500

No

700

100

130

2.65

25.5

1.02

16

32

$0.7813

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.