Enhancement Mode Gallium Nitride (GaN) HEMT - GaNEXUS FET, 650V, 16 mOhm

Active

Overview

650V high-frequency enhancement mode GaN FETs are optimized for high-frequency operation. They combine low RDS(on) with ultra-low gate and output charges (Qg, Qgd, Qoss), along with zero reverse-recovery charge, enabling higher switching frequencies, improved power density, and increased efficiency. These devices are ideal for DC-DC converters, synchronous rectification, and motor drive aplications across computing, industrial, and telecom markets.

  • 800V/400V DCDC
  • PSU
  • AI
  • Cloud-Server
  • Telecom
  • High Performance Computing and Industrial
  • Optimized for High Switching Frequency (500 kHz to 2 MHz)
  • Low Gate Charge and Output Charge (Qoss, Qg)
  • No Reverse-Recovery Charge
  • Capable of Reverse Conduction

Tools and Resources

Product services, tools and other useful resources related to NTBL023N65GN1

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Drain Source Voltage (V)

RDS(on) Typ (mΩ)

RDS(on) Max (mΩ)

Qg Typ (nC)

Qoss Typ (nC)

Qgd Typ (nC)

ID (A)

ID Pulse (A)

Reference Price

ENGNTBL023N65GN1TXG

Loading...

Active

CAD Model

Pb

A

H

P

PDSO-F9 10.38x9.90x2.30, 1.20P

3

260

REEL

1200

No

650

16

21

17.6

201

6.3

92

175

$10.3997

More Details

NTBL023N65GN1TXG

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDSO-F9 10.38x9.90x2.30, 1.20P

3

260

REEL

1200

No

650

16

21

17.6

201

6.3

92

175

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.