ESD Protection Diodes

Overview
Products
Technical Documentation
ESD and Surge Protection devices are key elements needed to ensure the reliability, functionality and prolonged life span of a wide set of applications, ranging from mobile devices to electrical interfaces on modern vehicles. ON Semiconductor’s ESD and Surge Portfolio provides a large selection of protection diodes and arrays featuring the lowest clamping voltage and highest peak pulse current capabilities in the Industry, while also providing the fastest response to electrical overstress events and the lowest insertion loss for high speed data line applications.In addition, thanks to our superior technology that allow us offer solutions with the highest power density in the market, our portfolio includes devices in packages as small as 0.445 x 0.24 mm, without sacrificing performance compared to larger footprints.
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.