24V Dual Line CAN/CAN-FD Bus Protector

Active

Overview

The SZNUP2124 has been designed to protect both CAN and CAN−FD transceivers from ESD and other harmful transient voltage events. This device provides two channels of bidirectional protection in a single, ultra−compact XDFNW3 1x1 mm package. The combination of low turn−on voltage and low dynamic resistance (Rdyn) gives the system designer a low cost option for improving system reliability by working in conjunction with transceivers utilizing advanced internal ESD structures.

  • CAN / CAN−FD
  • Low and High−Speed CAN
  • Fault Tolerant CAN
  • LIN

  • Automobile IVN (In Vehicle Networking)

  • 175°C TJ(max)
  • Low Parasitic Capacitance (< 6 pF)
  • Wettable Flank Package
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Low Reverse Leakage Current (< 100 nA)
  • IEC 61000−4−2 (ESD): Level 4
  • IEC 61000−4−4 (EFT): 50 A (5/50 ns)
  • IEC 61000−4−5 (Lighting) 1.5 A (8/20 s)
  • ISO 7637−1, Nonrepetitive EMI Surge Pulse 2, 8.0 A (1/50 s)
  • ISO 7637−3, Repetitive Electrical Fast Transient (EFT) EMI Surge Pulses, 50 A (5/50 ns)
  • Flammability Rating UL 94 V−0
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to SZNUP2124

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

SZNUP2124MXWTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

N

CAN-FD

Dual

Bidirectional

10 pF

26

24

0.1

120

Price N/A

More Details

SZNUP2124MXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

CAN-FD

Dual

Bidirectional

10 pF

26

24

0.1

120

$0.0661

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.