Low Capacitance Surge Protection for High Speed Data Lines

Overview

The SZNSP8814 surge protection device is designed specifically to protect 10/100 and GbE Ethernet signals from high levels of surge current. Low clamping voltage under high surge conditions make this device an ideal solution for protecting voltage sensitive lines leading to Ethernet transceiver chips. Low capacitance combined with flow-through style packaging allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high-speed differential lines. The integrated 4 and 8 lines of protection in flow-thru type packages offer a simplified solution with premier performance for 10/100 and GbE Ethernet applications.

  • 10/100 and Gb Ethernet
  • HDBaseT
  • Automotive Gateways
  • Automotive In-Vehicle Networking
  • Protection for the Following IEC Standards:
    IEC 61000−4−2 (ESD) ±30 kV (Contact)
    IEC61000−4−5 (Lightning) 35 A (8/20 µs)
  • Flow−Thru Routing Scheme
  • Low Capacitance: 2 pF Max, I/O to I/O
  • Wettable Flanks Package Design
  • UL Flammability Rating of 94 V−0
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable*

Tools and Resources

Product services, tools and other useful resources related to SZNSP8814

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

SZNSP8814MTWTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFNW-8

1

260

REEL

3000

No

Ethernet (10/100, Gigabit)

4

Unidirectional

5

3.2

3

0.5

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.