ESD Protection - In-Vehicle NetworksAutomotive Qualified Low CapacitanceHigh Speed Data Network Protection

Overview

The SZESD9901 protects sensitive automotive electronics from
ESD, Surge, and other harmful transient events. This device is
designed for compliance to OPEN Alliance 100/1000 BASE−T1
Ethernet, and other high speed data networks. Device is suitable for
ESD protection on the connector side of the transceiver PHY.

  • Open Alliance 100/1000 BASE−T1 Ethernet
  • In Vehicle Networking (IVN)
  • High Speed Data Networks
  • In Vehicle Networking (IVN)
  • Automotive Ethernet Systems
  • High Trigger Voltage ≥ 100 V
  • Wettable Flank Package
  • X2DFN 1.0 x 0.6 mm Package
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to SZESD9901MX2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

SZESD9901MX2WT5G

Loading...

Active

View__CAD

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

OPEN Alliance Ethernet

1

Bidirectional

2.6

~NA~

25

0.2

~NA~

1.00 x 0.60 x 0.37

$0.0404

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.