ESD / Surge Protector

Obsolete

Overview

The SMDA series transient voltage suppressor is designed to protect equipment attached to up to four high-speed communication lines from ESD, EFT, and lightning.

  • SO-8 Package
  • ESD Rating:
    IEC 61000-4-2 (ESD), 15kV (air), 8kV (contact)
    IEC 61000-4-4 (EFT), 40A (5/50 ns)
    IEC 61000-4-5 (lightning), 12A (8/20 s)
  • UL Flammability Rating of 94 V-0
  • These devices are Pb-Free, Halogen Free/BFR Free, and are RoHS Compliant
  • High Speed Communication Line Protection
  • LAN/WAN Equipment
  • Servers

Tools and Resources

Product services, tools and other useful resources related to SMDA12CDR

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

SMDA12CDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

General I/O

8

Bidirectional

120

13.3

12

1

300

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.