Unidirectional TVS Array for High-Speed Data Line Protection

Overview

The SMDA05-6R2 transient voltage suppressor is designed to protect equipment attached to up to six high speed communication lines from ESD, EFT, and lightning.

  • High Speed Communication Line Protection
  • 5.0 V Data and I/O Lines
  • Microprocessor Based Equipment
  • LAN/WAN Equipment
  • Servers
  • Notebook and Desktop PC
  • Instrumentation
  • Peripherals

  • SO-8 Package
  • Peak Power - 400 Watts 8 x 20 µS
  • UL Flammability Rating of 94 V-0
  • ESD Rating:
    IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact)
    IEC 61000-4-4 (EFT) 40 A (5/50 ns)
    IEC 61000-4-5 (lightning) 12 (8/20 ?s)

Tools and Resources

Product services, tools and other useful resources related to SMDA05-6

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.