ESD Protection Diodes, VGA Port Companion Circuit

Overview

The PACVGA105 incorporates 7 channels of ESD protection for signal lines commonly found in a VGA port for PCs. ESD protection is implemented with current steering diodes designed to safely handle the high peak surge currents associated with the IEC-61000-4-2 Level-4 ESD Protection Standard (±8kV contact discharge). When the channels are subjected to an electrostatic discharge, the ESD current pulse is diverted via the protection diodes into the positive supply rails or ground where they may be safely dissipated. The upper ESD diodes for the R, G and B channels are connected to a separate supply rail (VRGB) to facilitate interfacing to graphics controller ICs with low voltage supplies. The remaining channels are connected to the main 5V rail (VCC). The lower diodes for the R, G and B channels are also connected to a dedicated ground pin (GNDA) to minimize crosstalk due to common ground impedance. Two non-inverting buffers are also included in this IC for buffering the HSYNC and VSYNC signals from the graphics controller IC. These buffers will accept TTL input levels and convert them to CMOS output levels that swing between GND and VCC. These drivers have a nominal 60Ω output impedance to match the characteristic impedance of the HSYNC and VSYNC lines of the video cables typically used. The inputs of these drivers also have high impedance pull-ups (50kW nom.) pulling up to the VAUX rail. In addition, the DDC_CLOCK and DDC_DATA channels have 1.8kΩ resistors pulling these inputs up to the main 5V (VCC) rail.

  • ESD protection and termination resistors for VGA (video) port interfaces
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Seven channels of ESD protection designed to meet IEC-61000-4-2 Level-4 ESD requirements (±8kV contact discharge)
  • Very low loading capacitance from ESD protection diodes at less than 5pF typical
  • TTL to CMOS level-translating buffers for the HSYNC and VSYNC lines
  • Three independent supply pins (VCC, VRGB and VAUX) to facilitate operation with sub-micron Graphics Controller ICs
  • High impedance pull-ups (50kΩ nominal to VAUX) for HSYNC and VSYNC inputs
  • Pull-up resistors (1.8kΩ nominal to VCC) for DDC_CLK and DDC_DATA lines

Tools and Resources

Product services, tools and other useful resources related to PACVGA105

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

PACVGA105QR

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-16

1

260

REEL

2500

No

VGA

7

Unidirectional

10

1.7

5.5

10

0.75

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.