ESD Protection Array

Consult Sales Office

Overview

The PACDN004 is a diode array designed to provide two channels of ESD protection for electronic components or sub-systems. Each channel consists of a pair of diodes which steers the ESD current pulse either to the positive (VP) or negative (VN) supply. The PACDN004 will protect against ESD pulses up to ±15kV Human Body Model, and ±8kV contact discharge per International Standard IEC 61000-4-2. This device has identical characteristics as the PACDN006 (6-channel array). They can be used together in order to provide a larger number of protected inputs if required. This device is particularly well-suited for a wide range of portable electronics (e.g. cellular phones, PDAs, notebook computers) because of its small package footprint, high ESD protection level and low loading capacitance. It is also suitable for protecting video output lines and I/O ports in computers and peripherals. The PACDN004 is available with RoHS compliant lead-free finishing.

  • Consumer electronic products
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Two channels of ESD protection at ±8kV contact and ±15 air discharge
  • ±15kV of ESD protection per channel (HBM)
  • Low loading capacitance of 3 pF typical
  • Low leakage current is ideal for battery-powered devices

Tools and Resources

Product services, tools and other useful resources related to PACDN004

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

PACDN004SR

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-123-4

1

260

REEL

3000

No

VGA

2

Unidirectional

5

-

5.5

1

0.225

2.92 x 2.37 x 0.96

Price N/A

More Details

SZPACDN004SR

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-143-4

1

260

REEL

3000

No

VGA

2

Unidirectional

5

-

5.5

1

0.225

2.92 x 2.37 x 0.96

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.