Zener Protection Diode

Favorite

Overview

The NZ8P26V devices are designed for applications requiring transient overvoltage ESD protection. They are intended to protect voltage sensitive components from ESD and other harmful transient voltage events. This device provides a single channel of bidirectional protection in an, ultra−compact XDFNW2 1.0 x 0.6 mm package. This device is ideal to replace SOT23 or other dual diode 3 pin devices used as single line bi−directional protection.

  • Overvoltage Protection from ESD
  • Automotive ECU's
  • Precise Clamping Voltage
  • High ESD Ratings
  • Wettable Flank Package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NZ8P26VMX2WT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

F

General I/O

1

Unidirectional

19

32.2

26

0.1

150

Price N/A

More Details

SZNZ8P26VMX2WT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

F

General I/O

1

Unidirectional

19

32.2

26

0.1

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :