Zener Protection Diode

Favorite

Overview

The NZ8P24V is designed for applications requiring transient overvoltage ESD protection. They are intended for use to protect voltage sensitive components from ESD and other harmful transient voltage events. This device provides a single channel of uni−directional protection in an, ultra−compact X2DFNW2 1.0 x 0.6 mm package.

  • Overvoltage Protection from ESD
  • Automotive ECU's
  • Precise Clamping Voltage
  • High ESD Ratings
  • Wettable Flank Package

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Pricing ($/Unit)

Loading...

NZ8P24VMX2WT5G

Active, New

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

F

General I/O

1

Unidirectional

22

26.3

24

0.1

150

Price N/A

More Details

SZNZ8P24VMX2WT5G

Active, New

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

F

General I/O

1

Unidirectional

22

26.3

24

0.1

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :