Zener Protection Diode

Overview

The NZ8D16V4 is designed for applications requiring transient overvoltage ESD protection. They are intended for use to protect voltage sensitive components from ESD and other harmful transient voltage events. This device provides a single channel of bidirectional protection in an, ultra−compact X2DFNW2 1.0 x 0.6 mm package. This device is ideal to replace SOT23 or other dual diode 3 pin devices used as single line bi−directional protection.

  • Overvoltage Protection from ESD
  • Automotive ECU's
  • Precise Clamping Voltage
  • High ESD Ratings
  • Wettable Flank Package

Tools and Resources

Product services, tools and other useful resources related to NZ8D16V4MX2

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NZ8D16V4MX2WT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

General I/O

1

Bidirectional

20

15.9

13

0.01

-

1.00 x 0.60 x 0.37

$0.0227

More Details

SZNZ8D16V4MX2WT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

General I/O

1

Bidirectional

20

15.9

13

0.01

-

1.00 x 0.60 x 0.37

$0.0249

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.