IVN Bus Protector, Single Line LIN & Dual Line CAN

Active

Overview

The NUPH1128 is designed to protect both CAN and LIN transceivers from ESD and other harmful transient voltage events. These devices provide bidirectional protection for each data line with a single compact SOD−323 package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements.

  • In-Vehicle Networking(IVN)
  • LIN
  • CAN / CAN-FD
  • Low and High-Speed CAN
  • Fault Tolerant CAN
  • Automotive Gateways
  • Automotive Electronic Control Units (ECU)
  • Low Reverse Leakage Current (< 100 nA)
  • IEC Compatibility:
    IEC 61000−4−2 (ESD): Level 4
    IEC 61000−4−4 (EFT): 50 A (5/50 ns)
    IEC 61000−4−5 (Lighting) 3.5 A (8/20 µs)
  • ISO 7637−1, Nonrepetitive EMI Surge Pulse 2, 8.0 A (1/50 µs)
  • ISO 7637−3, Repetitive Electrical Fast Transient (EFT)
    EMI Surge Pulses, 50 A (5/50 ns)
  • +150°C TJ(MAX) rating
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free Devices
  • Flammability Rating UL 94 V-0

Tools and Resources

Product services, tools and other useful resources related to NUPH1128

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUPH1128H1T1G

Loading...

Active, New

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

No

CAN-FD

1

Bidirectional

18

27.5

26.5

0.1

90

2.50 x 1.25 x 0.90

Price N/A

More Details

SZNUPH1128H1T1G

Loading...

Active, New

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

No

CAN-FD

1

Bidirectional

18

27.5

26.5

0.1

90

2.50 x 1.25 x 0.90

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.