8 Line Low Capacitance Tranisient Voltage Suppressor Array

Obsolete

Overview

This integrated transient voltage suppressor device (TVS) is designed for applications requiring transient overvoltage protection. It is intended for use in sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its integrated design provides very effective and reliable protection for eight separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • ESD Protection for Data Lines
  • Wireless Phones, Handheld Products, Notebook Computers, and LCD Displays
  • Low Capacitance
  • Low Leakage Current < 1 µA at 3 V
  • ESD Ratings: IEC61000-4-2 18 kV (Contact), IEC61000-4-2 30 kV (Air), Machine Model = Class C, 400 V, Human Body Model = Class 3B , 8 kV
  • DFN Package, 1.6 x 1.6 mm
  • Moisture Sensitivity Level 1
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUP8028MN

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP8028MNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

-

-

Bidirectional

11.5

5.3

3

1

20

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.