5-Line Transient Voltage Suppressor Array

Consult Sales Office

Overview

This 5-line voltage transient suppressor array is designed for applications requiring transient voltage protection capability. It is intended for use in over-transient voltage and ESD sensitive equipment such as cell phones, portables, computers, printers, and other applications. This device features a monolithic common anode design which protects 5 independent lines in a single SOT-563 package.

  • Serial and Parallel Ports
  • Handheld Portable Applications
  • Cell Phones, Portables, computers, & printers
  • Protects up to 5 Lines in a Single SOT-563 Package
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model and Class C (Exceeding 400 V) per Machine Model
  • Compliance with IEC61000-4-2 (ESD) 15 kV (Air), 8 kV (Contact)
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUP8020X6

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP8020X6T1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

-

-

Unidirectional

70

6.2

5

0.5

90

1.60 x 1.60 x 0.55

$0.1733

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.