Low Capacitance Quad ESD Array

Overview

The NUP4114 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and a high level of ESD protection make this device well suited for use in USB 2.0 high speed applications, and HDMI & DVI applications.

  • LVDS
  • USB 2.0
  • HDMI
  • Display Port

  • Low Clamping Voltage
  • Small Body Outline Dimensions on SC88 Package:0.082 x 0.078 (2.10 mm x 1.25 mm)
  • Low Body Height: 0.043 (1.10 mm)
  • Standoff Voltage: 5.5 V
  • Low Leakage
  • Response Time is Typically < 1.0 ns
  • IEC6100042 Level 4 ESD Protection
  • These Devices are PbFree and are RoHS Compliant
  • AECQ101 Qualified and PPAP Capable for SZNUP4114
  • Meets UL 94 V-0
  • SZ prefix for automotive and other applications requiring unique site and control change requirements

Tools and Resources

Product services, tools and other useful resources related to NUP4114UC

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.