4-Channel ESD Protection Array, TSOP-6

Favorite

Overview

The NUP4114 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and a high level of ESD protection make this device well suited for use in USB 2.0 high speed applications, and HDMI & DVI applications.

  • LVDS
  • USB 2.0
  • HDMI
  • Display Port
  • Low Clamping Voltage
  • Small Body Outline Dimensions on SC88 Package:0.082 x 0.078 (2.10 mm x 1.25 mm)
  • Low Body Height: 0.043 (1.10 mm)
  • Standoff Voltage: 5.5 V
  • Low Leakage
  • Response Time is Typically < 1.0 ns
  • IEC6100042 Level 4 ESD Protection
  • These Devices are PbFree and are RoHS Compliant
  • AECQ101 Qualified and PPAP Capable for SZNUP4114
  • Meets UL 94 V-0
  • SZ prefix for automotive and other applications requiring unique site and control change requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :