Low Capacitance Quad Transient Voltage Suppressor Array for ESD Protection

Consult Sales Office

Overview

This integrated transient voltage suppressor device (TVS) is designed for applications requiring transient overvoltage protection. It is intended for use in sensitive equipemnt such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its integrated design provides very effective and reliable protection for four separate lines using only one package. This device is ideal for situations where board space is at a premium.

  • Instrumentation Equipment
  • Serial and Parallel Ports
  • Microprocessor Based Equipment
  • Notebooks, Desktops, Servers
  • Cellular and Portable Equipment
  • ESD Protection: IEC61000-4-2: Level 4, MILSTD 883C - Method 3015-6: Class 3
  • Four Separate Unidirectional Configurations for Protection
  • Low Leakage Current < 1 µA
  • Power Dissipation: 380 mW
  • Small SC-88A SMT Package
  • Low Capacitance
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUP4108W5

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP4108W5T2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

-

-

Unidirectional

9

6.4

-

1

20

2.00 x 2.10 x 0.95

$0.08

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.