ESD Protection Array, Ultra Low Capacitance, for High Speed Data Lines

Overview

The NUP4016P5 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and high level of ESD protection makes this device well suited for use in USB 2.0 applications.

  • High Speed Communication Line Protection
  • USB 2.0 High Speed Data Line and Power Line Protection
  • Gigabit Ethernet
  • Monitors and Flat Panel Displays
  • MP3
  • Ultra-Low Capacitance (0.5 pF Typical Between I/O Lines and Ground)
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body model and Class C (Exceeding 400 V) per Machine Model
  • Protection for the Following IEC Standards: IEC61000-4-2 15kV (contact)
  • UL Flammability Rating of 94 V-0
  • This is Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUP4016

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP4016P5T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

Ethernet (10/100, Gigabit)

HDMI 1.2

MIPI

USB 2.0

4

Unidirectional

0.8

6

5

1

13.5

-

Price N/A

More Details

SZNUP4016P5T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

Ethernet (10/100, Gigabit)

HDMI 1.2

MIPI

USB 2.0

4

Unidirectional

0.8

6

5

1

13.5

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.