IVN Bus Protector, Single Line LIN & Dual Line CAN

Active, Not Rec

Overview

The NUP1128/NUP2128 are designed to protect both CAN and LIN transceivers from ESD and other harmful transient voltage events. These devices provide bidirectional protection for each data line with a single compact SC−70 (SOT−323) or SOD−323 package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements.

  • In-Vehicle Networking
  • LIN
  • CAN / CAN-FD
  • Low and High-Speed CAN
  • Fault Tolerant CAN

  • Automotive Gateways
  • Automotive Control Units

  • Low Reverse Leakage Current (< 100 nA)
  • IEC Compatibility:
    IEC 61000−4−2 (ESD): Level 4
    IEC 61000−4−4 (EFT): 50 A (5/50 ns)
    IEC 61000−4−5 (Lighting) 3.5 A (8/20 µs)
  • ISO 7637−1, Nonrepetitive EMI Surge Pulse 2, 8.0 A (1/50 µs)
  • ISO 7637−3, Repetitive Electrical Fast Transient (EFT)
    EMI Surge Pulses, 50 A (5/50 ns)
  • +175°C TJ(MAX) rating
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free Devices
  • Flammability Rating UL 94 V-0

Tools and Resources

Product services, tools and other useful resources related to NUP1128

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP1128HT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

LIN

1

Bidirectional

13

28

26.5

0.75

165

$0.0491

More Details

NUP1128WTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

LIN

1

Bidirectional

13

28

26.5

0.75

165

Price N/A

More Details

NUP2128WTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

CAN

CAN-FD

LIN

2

Bidirectional

13

28

26.5

750

165

Price N/A

More Details

NUPH1128HT1G

Loading...

Product Preview

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

LIN

1

Bidirectional

13

28

26.5

0.75

165

Price N/A

More Details

SZNUP1128HT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

LIN

1

Bidirectional

13

28

26.5

0.75

165

$0.0491

More Details

SZNUP1128WTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

CAN

LIN

1

Bidirectional

13

28

26.5

0.75

165

Price N/A

More Details

SZNUP2128WTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

CAN

CAN-FD

LIN

2

Bidirectional

13

28

26.5

750

165

Price N/A

More Details

SZNUPH1128HT1G

Loading...

Product Preview

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

LIN

1

Bidirectional

13

28

26.5

0.75

165

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.