ESD and Surge Protection Diode Low Clamping Volatage

Active

Overview

  • Unidirectional High Voltage ESD and Surge Protection
  • Provides ESD Protection to IEC61000−4−2 Level 4:±30 kV Contact Discharge
  • Small Package: 1.8 mm x 2.0 mm
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NSPU5201

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NSPU5201MUTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

General I/O

1

Unidirectional

1550

21.7

20

1

4300

$0.1507

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.