Unidirectional ESD and Surge Protection, 10 V, 111 A Surge Capable Device

Overview

The NSPU2101 is a 10 V Unidirectional Surge Protection Device in UDFN2 (1.6 mm x 1.0 mm) package. This is a >110 A (IEC 61000−4−5, 8 x 20 µs) capable device that protects the power supply rail of mobile, consumer and computing applications from surge strikes by clamping under 17.5 V at 110 A

  • USB VBUS Protection
  • Battery Line Protection
  • Consumer and Computing devices using 2 batteries in series
  • Portable and Wireless
  • Tablets
  • Laptops
  • Provides ESD Protection to IEC61000−4−2 Level 4:±30 kV Contact Discharge
  • Unidirectional High Voltage ESD & Surge Protection Device
  • Low Clamping Voltage: 16.3 V at 111 A, 8x20 µs
  • Small form factor: UDFN2 1.6 mm x 1.0 mm
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSPU2101

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NSPU2101MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-2

1

260

REEL

8000

No

Vbat

Vbus

1

Unidirectional

800

11.4

10

0.1

1900

1.60 x 1.00 x 0.50

$0.0724

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.