5 V ESD and Surge Protection Device in 1.6 x 1.0 UDFN package

Last Shipments

Overview

The NSPM2052 is designed to protect voltage sensitive components from ESD and Surge events. Industry leading voltage clamping, high peak pulse current handling capability, low leakage and fast response time provide best in class protection for Vbat and Vbus applications

  • Vbus Protection
  • Battery line Protection

  • Smartphones
  • Tablets
  • Notebooks
  • Television / Set-Top Box

  • High Ipp capability
  • Low Clamping Voltage
  • 0603 UDFN package 1.6 x 1.0 mm

Tools and Resources

Product services, tools and other useful resources related to NSPM2052

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NSPM2052MUT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-3

1

260

REEL

8000

N

Vbat

1

Unidirectional

400 pF

5.1

7

0.1 µA

1250 W

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.