ESD & Surge Protection Device, 4.8 V, 200 A capable

Last Shipments

Overview

NSPM1042 is a 4.8 V, 200 A surge capable device in UDFN 2.0 x 1.25 package designed to protect voltage sensitive components from ESD and surge events.

NSPM1042 has excellent clamping capability, low leakage, high peak pulse current handling capability and fast response time which all provide the best in class protection on designs that are exposed to ESD.

  • Battery Line Protection
  • Audio Line Protection
  • RF Amplifier Protection
  • GPIO Protection

  • Smartphone
  • Tablets
  • Notebooks

  • High Current Handling Capabilities: 200 A 8x20 µs
  • Low Leakage
  • Low Clamping Voltage
  • Protection for the following IEC Standards:* IEC61000−4−2 Level 4: ±30 kV Contact Discharge* IEC61000−4−5 (Lightning) 200 A (8/20 µs)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NSPM1042

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NSPM1042MUTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-2

1

260

REEL

3000

N

Vbat

1

Bidirectional

480

5

4.8

0.1

1900

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.