SC-59 Monolithic Common Anode

Overview

This quad monolithic silicon voltage suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common anode design protects four separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • SC-59 Package Allows Four Separate Unidirectional Configurations
  • Peak Power - Min. 24 W @ 1.0 ms (Unidirectional), per Figure 5 Waveform
  • Peak Power Min. 150 W @ 20 ms (Unidirectional), per Figure 6 Waveform
  • Maximum Clamping Voltage @ Peak Pulse Current
  • Low Leakage < 2.0 mA
  • ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
    Mechanical Characteristics
  • CASE:Void Free, Transfer-Molded, Thermosetting Plastic Case
  • FINISH:Corrosion Resistant Finish, Easily Solderable
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • Available in 8 mm Tape and Reel Use the Device Number to order the 7 inch/3,000 unit reel. Replace with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MMQA30V

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.