ESD Protection Diode, Ultra Low Capacitance, Low Clamping Voltage

Obsolete

Overview

The ESDR0544M transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as HDMI.

  • HDMI
  • DTV, STB, PC, Gaming
  • Low capacitance (0.9 pF max between I/O lines and ground)
  • Flow through style package allows for easy PCB layout
  • DVI
  • DisplayPort

Tools and Resources

Product services, tools and other useful resources related to ESDR0544M

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDR0544MDMR4G

Loading...

Obsolete

View__CAD

Pb

A

H

P

Micro10

1

260

REEL

1000

No

Display Port

DVI

eSATA 1.0

HDMI 1.2

-

Unidirectional

0.9

6

5

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.