Protection diodes and arrays that are specifically designed to provide ESD and surge protection.

Parametric Table

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compliance

Interface

Number of Lines

Direction

C Max (pF)

pF

pF

V(BR) Min (V)

V

V

VRWM Max (V)

V

V

IR Max (µA)

µA

µA

PPK Max (W)

W

W

Package Size (mm)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

307

Orderable Parts:

630

Product Groups:

307

Orderable Parts:

630

Product Group

Status

CAD Models

Compliance

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Active

CAD Model

Pb

A

H

P

-

-

-

-

-

-

-

-

2.60 x 5.10 x 1.00

SMA-2

1

260

No

$0.0984 - $0.1268

More Details

Obsolete

CAD Model

Pb

A

H

P

-

-

Unidirectional

32

-

3.3

0.1

-

-

WLCSP-5

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

General I/O,

MIPI

8

Unidirectional

47

5.6

3.3

0.1

-

-

WLCSP-10

1

260

No

Price N/A

More Details

Last Shipments

Obsolete

CAD Model

Pb

A

H

P

DVI,

HDMI 1.2,

USB 2.0

6,

8,

2

Unidirectional

1.5

6

3.3

1

0.4,

-,

0.6

-

Micro8,

MSOP-10,

SOT-23-5,

SOIC-8

1

260

No

Price N/A

More Details

Last Shipments

Obsolete

CAD Model

Pb

A

H

P

DVI,

Ethernet (10/100, Gigabit),

HDMI 1.2,

USB 2.0

2,

4,

1

Unidirectional

1.2

6

3.3

1

0.225,

0.4

-,

2.92 x 2.37 x 0.96

SOT-143-4,

SC-88-6 / SC-70-6 / SOT-363-6,

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P,

MSOP-10,

SC-74

1

260

No

Price N/A

More Details

Active

CAD Model

Pb

A

H

P

DVI,

HDMI 2.0,

USB 2.0,

HDMI 1.2

4

Unidirectional

2

6

3.3

1

0.225

3.00 x 2.75 x 1.00

SC-74

1

260

No

$0.1469 - $0.352

More Details

Last Shipments

Obsolete

CAD Model

Pb

A

H

P

Ethernet (10/100, Gigabit)

4,

2

Bidirectional

0.8

-

5.5

1

0.4,

0.225

-

Micro8,

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

-

-

-

2

-

-

1

0.225

-

SOT-23-6,

SOT-23-5,

SOT-123-4

1

260

No

Price N/A

More Details

Obsolete

Consult Sales Office

CAD Model

Pb

A

H

P

DVI,

HDMI 1.2

6,

8

Unidirectional

2

6

5.5

1

0.6,

0.4

-,

3.00 x 4.90 x 1.10

SOIC-8,

Micro8,

MSOP-10

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

-

-

Unidirectional

7

5.5

5

1

-

-

SOT-23-3,

SC-70-3 / SOT-323-3,

SOT-563,

SOT-23-6,

SC-88-6 / SC-70-6 / SOT-363-6,

SOT-553,

SOT-23-5,

SC-88A-5 / SC-70-5

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

-

-

Unidirectional

17

5.6

-

1

-

-

WLCSP-10,

WLCSP-5

1

260

No

Price N/A

More Details

Last Shipments

Obsolete

CAD Model

Pb

A

H

P

DVI,

HDMI 1.2,

USB 2.0

2,

8,

4

Unidirectional

1.5

6

5.5

1

0.225,

0.4

-

SOT-23-5,

MSOP-10,

SOT-143-4,

SOT-23-6

1

260

No

Price N/A

More Details

Last Shipments

Obsolete

CAD Model

Pb

A

H

P

DVI,

HDMI 1.2,

USB 2.0

4,

2

Unidirectional

0.8

6

5.5

1

0.225,

0.4

-

SOT-23-6,

MSOP-10,

SOT-143-4

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

-

-

Unidirectional

1

-

5.5

1

-

-

UDFN-10

1

260

No

Price N/A

More Details

Last Shipments

Obsolete

CAD Model

Pb

A

H

P

USB 2.0

8,

2,

4

Unidirectional

1.2

-

5.5

1

-

-

WLCSP-10,

WLCSP-4,

WLCSP-6

1

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

USB 2.0

2

Bidirectional

1.5

-

-

1

0.225

-

SOT-23-6

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

DVI,

HDMI 1.2

8

Unidirectional

-

6

5.5

1

-

-

WDFN-16

1

260

No

Price N/A

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :