3.3 V Bidirectional Micro−Packaged ESD Protection Diode

Obsolete

Overview

The ESDM3032 is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fastresponse time, make these parts ideal for ESD protection on designs where board space is at a premium.

  • GPIO Protection
  • Audio Line Protection
  • SD Card Protection
  • SIM Card Protection
  • Smartphones
  • Wearables
  • Tablets
  • Notebooks
  • Laptops
  • High Peak Pulse current capability
  • Low Clamping voltage
  • 0201 Form Factor
  • IEC61000−4−2 Level 4 ESD Protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to ESDM3032

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDM3032MXT5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

No

Audio

SIM Card

1

Bidirectional

10

3.7

6.5

100nA

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.