ESD Protection Diode, 3.3 V

Last Shipments

Overview

The ESDM3031 is designed to protect voltage sensitive components that require low capacitance from ESD . Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium.

  • GPIO Protection
  • Audio Line Protection
  • SD Card Protection
  • SIM Card Protection
  • Smartphones
  • Wearables
  • Tablets
  • Notebooks
  • Laptops
  • 11 A Peak Pulse Current Capable, 8x20us Surge
  • 8 V Clamping Voltage @ 10 A, 8x20us Surge
  • 0201 Form Factor

Tools and Resources

Product services, tools and other useful resources related to ESDM3031

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDM3031MXT5G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

No

eSATA 3.0

USB 3.0

1

Bidirectional

20

4.4

6.2

0.1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.