3.3 V Bidirectional ESD Protection Diode in X4DFN (0201)

Overview

The ESDM2033 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in smartphone, smart-watch, or many other portable / wearable applications where board space comes at a premium.

  • Test Points
  • USB 2.0 Protection
  • GPIO (I2C, SPI) line protection
  • Speaker line protection
  • Smartphones
  • Smartwatches
  • Headphones
  • Virtual Reality Headsets
  • Tablets
  • Low Capacitance (5.5 pF Max, I/O to GND)
  • Small Body Outline Dimensions0201 Size: 0.6 x 0.3 mm
  • Protection for the Following IEC Standards:IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to ESDM2033

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDM2033MX4T5G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-2

1

260

REEL

10000

No

Audio

General I/O

SIM Card

USB 2.0

1

Bidirectional

5.5

3.68

3.3

0.1

22

0.60 x 0.30 x 0.20

$0.0372

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.