3.3 V Bidirectional ESD and Surge Protection Diode

Overview

The ESDM2032 is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Industry leading clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium.

  • uSD Card Protection
  • Audio Line
  • GPIO
  • SIM Card Protection
  • Power Line Protection
  • Smartphones
  • Tablets
  • Wearables
  • Memory Modules
  • PCIe Cards
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm, 0.20 mm thickness
  • >15 A Peak Pulse Current Capable, 8x20 us Surge
  • Ultra-Low RDYN
  • FC > 350 MHz
  • Stand-off Voltage: 3.3 V
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS

Tools and Resources

Product services, tools and other useful resources related to ESDM2032

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDM2032MX4T5G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-2

1

260

REEL

10000

Yes

Audio

General I/O

Power Supply Rails

SIM Card

1

Bidirectional

23 pF

3.7V

3.3V

500nA

120

0.60 x 0.30 x 0.20

$0.0337

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.