ESD and Surge Protection Diode - 3.6 V Vrwm,  4.5 pF, 15 kV Capable Device for USB D+/-,  GPIO and Audio Lines in encapsulated 0.445 x 0.24 mm package.

Active

Overview

The ESDM1132 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in smartphone, smart-watch, or many other portable / wearable applications where board space comes at a premium.

  • USB D+/- Protection
  • I2C Lines
  • SPI Lines
  • Audio Lines
  • Smartphones
  • Tablets
  • Wearables
  • Computer Peripherals
  • Consumer Electronics
  • Low Clamping Voltage
  • Ultra-small form factor: 0.445 x 0.24 mm
  • Fc > 1.3 GHz
  • 3.6 V Working voltage

Tools and Resources

Product services, tools and other useful resources related to ESDM1132MX4

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

SESDM1132MX4T5G

Loading...

Active, New

CAD Model

Pb

A

H

P

X4DFN-2

1

260

REEL

10000

No

USB 2.0

1

Bidirectional

5.5

3.68

3.6

0.1

24

0.445 x 0.24 x 0.18

$0.0253

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.