5.5 V Bidirectional micro−packaged ESD Protection Diode

Last Shipments

Overview

The ESDM1053 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in smartphone, smartwatch, headphones, tablets and many other portable / wearable applications where board space comes at a premium.

  • Speaker line protection
  • Audio Codec data line protection
  • Display data line protection
  • GPIO (I2C, SPI) line protection
  • Protection at PCB test points
  • Smartphones
  • Smartwatches
  • Headphones
  • Audio Codecs
  • Virtual Reality Headsets
  • Tablets
  • Low Capacitance (5.5 pF Typ, I/O to GND)
  • Small Body Outline Dimensions
    ♦ 01005 Size: 0.435 x 0.23 x 0.18 mm
  • Protection for the Following IEC Standards:IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to ESDM1053

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDM1053FCT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DSN2, 0.435x0.23, 0.28P

1

260

DSFTP

10000

No

Audio

General I/O

I2C

1

Bidirectional

7

5.8

5.5

0.05

42

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.