5.5v Micro-packaged Diodes for ESD Protection

Overview

The ESDM1051 Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in smartphone, smart−watch, or many other portable / wearable applications where board space comes at a premium.

  • Low Capacitance (21 pF Typ, I/O to GND)
  • Small Body Outline Dimensions − 01005 Size: 0.445 x 0.240 mm
  • Protection for the Following IEC Standards:IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to ESDM1051

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDM1051MX4T5G

Loading...

Active

CAD Model

Pb

A

H

P

X4DFN-2

1

260

REEL

10000

No

General I/O

1

Bidirectional

24

6.1

5.5

0.1

90

0.445 x 0.24 x 0.18

$0.0333

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.