3.3 V ESD Protection Diode in 01005 package

Last Shipments

Overview

The ESDM1031 Series is designed to protect voltage sensitivecomponents from ESD. Excellent clamping capability, low leakage,and fast response time provide best in class protection on designs thatare exposed to ESD. Because of its small size, it is suited for use insmartphone, smart−watch, or many other portable / wearableapplications where board space comes at a premium.

  • GPIO Line Protection
  • Power Line Protection
  • Audio Line Protection
  • Wearables
  • Headphones
  • Tablets
  • Smartphones
  • Low Capacitance (30 pF Typ, I/O to GND)
  • X4DFN (01005 - 0.445 x 0.24 mm) package
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to ESDM1031

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDM1031MX4T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X4DFN-2

1

260

REEL

10000

No

General I/O

1

Bidirectional

33

4.6

3.3

0.5

103

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.