ESD and Surge Protection Diode - 2.0 V Vrwm,  13 A and 30 kV Capable, for modern GPIO and Power Lines in encapsulated 0.445 x 0.24 mm package.

Overview

The SESDM1021 is designed to protect voltage sensitive
components that require low capacitance from ESD and transient
voltage events. Excellent clamping capability, low capacitance, low
leakage, and fast response time, make these parts ideal for ESD
protection on designs where board space is at a premium.

  • SPI Lines
  • I2C Lines
  • Power Lines
  • uSD
  • Smartphones
  • Tablets
  • Wearables
  • PCIe Cards
  • Memory Modules
  • Consumer Electronics
  • 13 A Surge Handling Capability
  • Low Clamping Voltage
  • Ultra-small form factor: 0.445 x 0.24 mm
  • FC > 350 MHz

Tools and Resources

Product services, tools and other useful resources related to ESDM1021MX4

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDM1021MX4T5G

Loading...

Active, New

View__CAD

Pb

A

H

P

X4DFN-2

1

260

REEL

10000

No

Audio

I2C

SPI

Vbus

1

Bidirectional

23

3.7

2

0.1

72

0.445 x 0.24 x 0.18

$0.0253

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.